??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB MA 8W8 SHELL W/O CONTACTS
Bill of material
HARTING 09694100088
Product number of the Manufacturer
09694100088
Preview
Short Description
Connector, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 8, Copper alloy
Long Description
Connector, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 8, Copper alloy
Manufacturer Type Description
DSUB MA 8W8 SHELL W/O CONTACTS
Alternative product number
09 69 410 0088
Manufacturer Name
HARTING
Delivery Time
7
Brand
D-Sub
Pole number
8
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models