??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB MA 3W3 SHELL W/O CONTACTS MIXED GE
Bill of material
HARTING 09692100633
Product number of the Manufacturer
09692100633
Preview
Short Description
Connector, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 3, Copper alloy
Long Description
Connector, Male, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 3, Copper alloy
Manufacturer Type Description
DSUB MA 3W3 SHELL W/O CONTACTS MIXED GE
Alternative product number
09 69 210 0633
Manufacturer Name
HARTING
Delivery Time
33
Brand
D-Sub
Pole number
3
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD