??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB MA 13W3 CRIMP INSULATOR
Bill of material
HARTING 09693120133
Product number of the Manufacturer
09693120133
Preview
Short Description
Connector, Crimp termination, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 13
Long Description
Connector, Crimp termination, Male, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 13, Copper alloy
Manufacturer Type Description
DSUB MA 13W3 CRIMP INSULATOR
Alternative product number
09 69 312 0133
Manufacturer Name
HARTING
Delivery Time
28
Brand
D-Sub
Pole number
13
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей