??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB IP 67 Top entry plas.met.hood 9p
Bill of material
HARTING 09670090538
Product number of the Manufacturer
09670090538
Preview
Short Description
Shell housing, With integrated cable gland, Size: D-Sub 1, Locking screw, Thread 4-40 UNC, Top entry, 1x
Long Description
Shell housing, With integrated cable gland, Size: D-Sub 1, Locking screw, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Thermoplastic, Metallised, Degree of protection: IP67
Manufacturer Type Description
DSUB IP 67 Top entry plas.met.hood 9p
Alternative product number
09 67 009 0538
Manufacturer Name
HARTING
Delivery Time
112
Type of interlock
Screw
Brand
D-Sub, IP67
Manufacturer product designation
DSUB IP 67 Top entry plas.met.hood 9p
material
Plastic
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели