??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB IDC HOOD 25P GREY TINSCR
Bill of material
HARTING 09670250573
Product number of the Manufacturer
09670250573
Preview
Short Description
Shell housing, Size: D-Sub 3, for knurled screws, Side entry, 1x, Material (hood/housing): Thermoplastic, RAL 7032 (pebble grey)
Long Description
Shell housing, Size: D-Sub 3, for knurled screws, Side entry, 1x, Material (hood/housing): Thermoplastic, RAL 7032 (pebble grey)
Manufacturer Type Description
DSUB IDC HOOD 25P GREY TINSCR
Alternative product number
09 67 025 0573
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
DSUB IDC HOOD 25P GREY TINSCR
material
Plastic
Minimum Order Quantity
40
Quantity Scale
40
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD