??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB IDC HOOD 15P GREY TINSCR
Bill of material
HARTING 09670150573
Product number of the Manufacturer
09670150573
Preview
Short Description
Shell housing, Size: D-Sub 2, for knurled screws, Side entry, 1x, Material (hood/housing): Thermoplastic, RAL 7032 (pebble grey)
Long Description
Shell housing, Size: D-Sub 2, for knurled screws, Side entry, 1x, Material (hood/housing): Thermoplastic, RAL 7032 (pebble grey)
Manufacturer Type Description
DSUB IDC HOOD 15P GREY TINSCR
Alternative product number
09 67 015 0573
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
DSUB IDC HOOD 15P GREY TINSCR
material
Plastic
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model