??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB IDC HOOD 09P GREY TINSCR
Bill of material
HARTING 09670090573
Preview
Product number of the Manufacturer
09670090573
Short Description
Shell housing, Size: D-Sub 1, for knurled screws, Side entry, 1x, Material (hood/housing): Thermoplastic, RAL 7032 (pebble grey)
Long Description
Shell housing, Size: D-Sub 1, for knurled screws, Side entry, 1x, Material (hood/housing): Thermoplastic, RAL 7032 (pebble grey)
Manufacturer Type Description
DSUB IDC HOOD 09P GREY TINSCR
Alternative product number
09 67 009 0573
Manufacturer Name
HARTING
Delivery Time
14
Type of interlock
Screw
Brand
D-Sub
Manufacturer product designation
DSUB IDC HOOD 09P GREY TINSCR
material
Plastic
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models