??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB HD MA RA 62P S4 4-40 SCREW AND B-LO
Bill of material
HARTING 09564625813
Product number of the Manufacturer
09564625813
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌2 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated
Long Description
Connector, Wave soldering termination, Rated current: ‌2 A, Male, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 62, Copper alloy
Manufacturer Type Description
DSUB HD MA RA 62P S4 4-40 SCREW AND B-LO
Alternative product number
09 56 462 5813
Manufacturer Name
HARTING
Delivery Time
49
Brand
D-Sub
Pole number
62
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型