??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB HD FE STR 15P S4
Bill of material
HARTING 09561515500
Product number of the Manufacturer
09561515500
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 1
Long Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 15, Copper alloy
Manufacturer Type Description
DSUB HD FE STR 15P S4
Alternative product number
09 56 151 5500
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD