??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB HD FE RA 78P S4 4-40 SCREW AND B-LO
Bill of material
HARTING 09565525613
Product number of the Manufacturer
09565525613
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 5
Long Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 78, Copper alloy
Manufacturer Type Description
DSUB HD FE RA 78P S4 4-40 SCREW AND B-LO
Alternative product number
09 56 552 5613
Manufacturer Name
HARTING
Delivery Time
49
Brand
D-Sub
Pole number
78
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models