??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB HD FE RA 15P S4 4-40 SCREW & B-LOCK
Bill of material
HARTING 09561525613
Product number of the Manufacturer
09561525613
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 1
Long Description
Connector, Wave soldering termination, Rated current: ‌2 A, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 15, Copper alloy
Manufacturer Type Description
DSUB HD FE RA 15P S4 4-40 SCREW & B-LOCK
Alternative product number
09 56 152 5613
Manufacturer Name
HARTING
Delivery Time
7
Brand
D-Sub
Pole number
15
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models