??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB FILTER FEM STRAIGHT 25cts 47pF
Bill of material
HARTING 09643127215
Product number of the Manufacturer
09643127215
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Female, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel
Long Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Female, Size: D-Sub 3, Thermoplastic resin (PCT), Plated steel, C-filter, 47 pF ±20% @ ≤100 V, Contacts: 25, Copper alloy
Manufacturer Type Description
DSUB FILTER FEM STRAIGHT 25cts 47pF
Alternative product number
09 64 312 7215
Manufacturer Name
HARTING
Delivery Time
35
Brand
D-Sub
Pole number
25
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85322400
Country of origin
CZ
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models