??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB FE STR CRIMP CONTACT 40A POWER
Bill of material
HARTING 09691825423
Product number of the Manufacturer
09691825423
Preview
Short Description
Crimp contact, Straight, Operating current: ≤40 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side)
Long Description
Crimp contact, Straight, Operating current: ≤40 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 6 mm², AWG 10 ... AWG 8
Manufacturer Type Description
DSUB FE STR CRIMP CONTACT 40A POWER
Alternative product number
09 69 182 5423
Manufacturer Name
HARTING
Delivery Time
7
Insulation stripped length
7.500 mm
Contact design
Socket
max. connectable conductor cross-section
6 mm^2
Material of the contact coat
0.76 µm Au / 0.2 µm Au (mating side / termination side)
Material of the contact
Other copper alloys
Product type
DSUB FE STR CRIMP CONTACT 40A POWER, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Crimp contact, Straight, Operating current: ≤40 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 6 mm², AWG 10 ... AWG 8
Manufacturer product designation
Crimp contact, Straight, Operating current: ≤40 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), DSUB FE STR CRIMP CONTACT 40A POWER
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD