??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB FE STR CRIMP CONTACT 30A POWER
Bill of material
HARTING 09691825422
Product number of the Manufacturer
09691825422
Preview
Short Description
Crimp contact, Straight, Operating current: ≤30 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side)
Long Description
Crimp contact, Straight, Operating current: ≤30 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 4 mm², AWG 12 ... AWG 10
Manufacturer Type Description
DSUB FE STR CRIMP CONTACT 30A POWER
Alternative product number
09 69 182 5422
Manufacturer Name
HARTING
Delivery Time
56
Insulation stripped length
7.500 mm
Contact design
Socket
max. connectable conductor cross-section
4 mm^2
Material of the contact coat
0.76 µm Au / 0.2 µm Au (mating side / termination side)
Material of the contact
Other copper alloys
Product type
DSUB FE STR CRIMP CONTACT 30A POWER, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Crimp contact, Straight, Operating current: ≤30 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), Conductor cross-section: 4 mm², AWG 12 ... AWG 10
Manufacturer product designation
Crimp contact, Straight, Operating current: ≤30 A, Female, Copper alloy, 0.76 µm Au / 0.2 µm Au (mating side / termination side), DSUB FE STR CRIMP CONTACT 30A POWER
max. operating ambient temperature
155 °C
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models