??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB FE STR 21W1 FOR CRIMP CONTACT
Bill of material
HARTING 09693020211
Product number of the Manufacturer
09693020211
Preview
Short Description
Connector, Crimp termination, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 21
Long Description
Connector, Crimp termination, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Black, Contacts: 21, Copper alloy
Manufacturer Type Description
DSUB FE STR 21W1 FOR CRIMP CONTACT
Alternative product number
09 69 302 0211
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
21
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models