??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB FE RIGHT ANG HIGH VOLTAGE CONTACT
Bill of material
HARTING 09695812550
Product number of the Manufacturer
09695812550
Preview
Short Description
Solder contact, Angled, Operating current: ≤10 A, Female, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side)
Long Description
Solder contact, Angled, Operating current: ≤10 A, Female, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side), Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Manufacturer Type Description
DSUB FE RIGHT ANG HIGH VOLTAGE CONTACT
Alternative product number
09 69 581 2550
Manufacturer Name
HARTING
Delivery Time
70
Insulation stripped length
2.500 mm
Contact design
Socket
max. connectable conductor cross-section
0.520 mm^2
min. connectable conductor cross-section
0.250 mm^2
Material of the contact coat
1.3 µm Au / 1.3 µm Au (mating side / termination side)
Material of the contact
Other copper alloys
Product type
DSUB FE RIGHT ANG HIGH VOLTAGE CONTACT, D-Sub
Brand
D-Sub
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Solder contact, Angled, Operating current: ≤10 A, Female, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side), Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Manufacturer product designation
Solder contact, Angled, Operating current: ≤10 A, Female, Copper alloy, 1.3 µm Au / 1.3 µm Au (mating side / termination side), DSUB FE RIGHT ANG HIGH VOLTAGE CONTACT
max. operating ambient temperature
125 °C
certificate/approval
0
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85369010
Country of origin
CZ
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型