??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
DSUB-FE-CR-KON AWG24-28;AFS2;RR10.000
Bill of material
HARTING 09670007238
Preview
Product number of the Manufacturer
09670007238
Short Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Long Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Manufacturer Type Description
DSUB-FE-CR-KON AWG24-28;AFS2;RR10.000
Alternative product number
09 67 000 7238
Manufacturer Name
HARTING
Delivery Time
28
Contact design
Socket
max. connectable conductor cross-section
0.25 mm²
min. connectable conductor cross-section
0.09 mm²
Material of the contact
Other copper alloys
Product type
DSUB-FE-CR-KON AWG24-28;AFS2;RR10.000, D-Sub
Brand
D-Sub
Contact type
Punched
Insertion cycles, min.
250
Manufacturer product description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24
Manufacturer product designation
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.09 ... 0.25 mm², AWG 28 ... AWG 24, DSUB-FE-CR-KON AWG24-28;AFS2;RR10.000
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !