??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB FE-CR-KON- AWG20-24 AFS1;L500
Bill of material
HARTING 09670008266
Preview
Product number of the Manufacturer
09670008266
Short Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Long Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Manufacturer Type Description
DSUB FE-CR-KON- AWG20-24 AFS1;L500
Alternative product number
09 67 000 8266
Manufacturer Name
HARTING
Delivery Time
45
Contact design
Socket
max. connectable conductor cross-section
0.52 mm²
min. connectable conductor cross-section
0.25 mm²
Material of the contact
Other copper alloys
Product type
DSUB FE-CR-KON- AWG20-24 AFS1;L500, D-Sub
Brand
D-Sub
Contact type
Punched
Manufacturer product description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Manufacturer product designation
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20, DSUB FE-CR-KON- AWG20-24 AFS1;L500
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part