??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB FE 9W4 SHELL WITH SOLDER CUP CONT.
Bill of material
HARTING 09693015094
Product number of the Manufacturer
09693015094
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 3
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 9, Copper alloy
Manufacturer Type Description
DSUB FE 9W4 SHELL WITH SOLDER CUP CONT.
Alternative product number
09 69 301 5094
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
9
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models