??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB FE 8W8 SHELL W/O CONTACTS
Bill of material
HARTING 09694000088
Product number of the Manufacturer
09694000088
Preview
Short Description
Connector, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 8, Copper alloy
Long Description
Connector, Female, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 8, Copper alloy
Manufacturer Type Description
DSUB FE 8W8 SHELL W/O CONTACTS
Alternative product number
09 69 400 0088
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
8
Minimum Order Quantity
1
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드