??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB FE 3W3 SHELL W/O CONTACTS
Bill of material
HARTING 09692000033
Preview
Product number of the Manufacturer
09692000033
Short Description
Connector, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (Polyester), Green, Contacts: 3
Long Description
Connector, Female, Size: D-Sub 2, Thermoplastic resin, glass-fibre filled (Polyester), Green, Contacts: 3
Manufacturer Type Description
DSUB FE 3W3 SHELL W/O CONTACTS
Alternative product number
09 69 200 0033
Manufacturer Name
HARTING
Delivery Time
7
Brand
D-Sub
Pole number
3
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей