??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB FE 17W2 SHELL WITH SOLDER CUP CONT.
Bill of material
HARTING 09693015172
Product number of the Manufacturer
09693015172
Preview
Short Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 3
Long Description
Connector, Solder cup termination, Rated current: ‌5 A, Female, Size: D-Sub 3, Thermoplastic resin, glass-fibre filled (Polyester), Steel, tin plated, Green, Contacts: 17, Copper alloy
Manufacturer Type Description
DSUB FE 17W2 SHELL WITH SOLDER CUP CONT.
Alternative product number
09 69 301 5172
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
17
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型