??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
DSUB 10000 CRIMP CONTACT
Bill of material
HARTING 09670008247
Preview
Product number of the Manufacturer
09670008247
Short Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Long Description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Manufacturer Type Description
DSUB 10000 CRIMP CONTACT
Alternative product number
09 67 000 8247
Manufacturer Name
HARTING
Delivery Time
28
Contact design
Socket
max. connectable conductor cross-section
0.52 mm²
min. connectable conductor cross-section
0.25 mm²
Material of the contact
Other copper alloys
Product type
DSUB 10000 CRIMP CONTACT, D-Sub
Brand
D-Sub
Contact type
Punched
Manufacturer product description
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20
Manufacturer product designation
Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20, DSUB 10000 CRIMP CONTACT
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
CAD modeli indir
Bu parçanın oluşturulması ile ilgili bir eylem yok