??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KCC Precision
Description
DSU Holder 6ST - Vaccum Unit
Bill of material
HM-U-6-10
Model Name
HM-U-6
PAD Inner Diameter
mm
PAD Type
Stroke
ST
mm
L
85.500 mm
L1
2.500 mm
D1
3.400 mm
L2
2.500 mm
D2
2.400 mm
L3
12.000 mm
D3
5.600 mm
L4
mm
D4
mm
L5
7.000 mm
D5
10.400 mm
H
13.000 mm
TT
5.000 mm
BH
4.000 mm
L3X
12.000 mm
Previews
3D
Dimension
2D
Download CAD models