??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_7_16 - Signal Transformer
Bill of material
DST-7-16
Part Number
DST-7-16
Description
Split Bobbin Low Power Transformer, 36VA Power, 115V/230V Input, 16VCT Output Series
Power
36 VA
Output Series
16VCT
Output Parallel
8V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
1.1 lbs (0.5 kg)
Length
2.62 in. (66.5 mm)
Width
2.18 in. (55.4 mm)
Height
1.59 in. (40.4 mm)
Previews
3D
2D
Download CAD models