??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_6_36 - Signal Transformer
Bill of material
DST-6-36
Part Number
DST-6-36
Description
Split Bobbin Low Power Transformer, 20VA Power, 115V/230V Input, 36VCT Output Series
Power
20 VA
Output Series
36VCT
Output Parallel
18V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.8 lbs (0.36 kg)
Length
2.25 in. (57.2 mm)
Width
1.88 in. (47.8 mm)
Height
1.45 in. (36.8 mm)
Previews
3D
2D
Download CAD models