??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_5_28 - Signal Transformer
Bill of material
DST-5-28
Part Number
DST-5-28
Description
Split Bobbin Low Power Transformer, 12VA Power, 115V/230V Input, 28VCT Output Series
Power
12 VA
Output Series
28VCT
Output Parallel
14V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.7 lbs (0.32 kg)
Length
1.91 in. (48.5 mm)
Width
1.59 in. (40.4 mm)
Height
1.45 in. (36.8 mm)
Previews
3D
2D
Download CAD models