??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_4_10 - Signal Transformer
Bill of material
DST-4-10
Part Number
DST-4-10
Description
Split Bobbin Low Power Transformer, 6VA Power, 115V/230V Input, 10VCT Output Series
Power
6 VA
Output Series
10VCT
Output Parallel
5V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.44 lbs (0.2 kg)
Length
1.62 in. (41.1 mm)
Width
1.31 in. (33.3 mm)
Height
1.31 in. (33.3 mm)
Previews
3D
2D
Download CAD models