??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
dst_2_28 - Signal Transformer
Bill of material
DST-2-28
Part Number
DST-2-28
Description
Split Bobbin Low Power Transformer, 1.1VA Power, 115V/230V Input, 28VCT Output Series
Power
1,1 VA
Output Series
28VCT
Output Parallel
14V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.17 lbs (0.08 kg)
Length
1.37 in. (34.8 mm)
Width
1.12 in. (28.4 mm)
Height
0.97 in. (24.6 mm)
Previews
3D
2D
Stáhnout CAD model