??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
CODIPRO
Description
DSS+C - Double swivel shackle with centring, High tensile, Class > 8
Bill of material
CODIPRO DSS+C M48x3
Reference
DSS+C M48x3
u
ROT
°
Working load limit
20 t
u
Safety factor
4
u
Diameter
M48 (x3)
u
Centring diameter
64
u
mm
Centring thickness
8
u
mm
L
68
u
mm
Tightening torque
600 N.m
u
S
19
u
A
79
u
mm
B
38
u
mm
C
90
u
mm
D
125
u
mm
E
91
u
mm
F
184
u
mm
G
33
u
mm
Weight
11.00
u
kg
INFO
Information
INFO
Previews
3D
Dimension
2D
Download CAD models