카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DSPE5-C80/20N-II/D12K1
Duplomatic
Group 8: PROPORTIONAL VALVES
83 310 DSPE* Pilot operated directional control valves with proportional control - CETOP P05, ISO 4401-05, ISO 4401-07, ISO 4401-08, ISO 4401-10
Powered by
CAD모델 선택
{duplomatic/08_proportional_valves/83310/83310_asmtab.prj},{NB=DSPE5-C80/20N-II/D12K1},{IDNR=},{TIPO=DSP},{E=E},{DN=5},{ST=C},{SF=80},{SP=},{GU=N},{P=I},{D=I},{HR=},{DC=D12},{K=K1},{MO=},{COD1=0118978},{COD2=0118944},{COD3=0128071},{COD4=0531236},{COD6=0128098},{COD7=0778983},{CDO8=0550297},{COD9=0128005},{CDO10=0118959},{COD11=0128007},{COD12=0550326},{COD13=0128054},{COD14=0128059},{COD15=0134851},{COD16=0530137},{COD17=0550340},{PPATH=83310_asmtpl.prj},{W=},{VERPLUG=2}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
DSPE* - Pilot operated directional control valves with proportional control - CETOP P05, ISO 4401-05, ISO 4401-07, ISO 4401-08, ISO 4401-10
Bill of material
DSPE5-C80/20N-II/D12K1
Type
DSP
Electric proportional control
E
Size
5 = CETOP P05
5R = ISO 4401-05 (CETOP R05)
7 = ISO 4401-07 (CETOP 07)
8 = ISO 4401-08 (CETOP 08)
10 = ISO 4401-10 (CETOP 10)
11 = ISO 4401-10 with oversize ports
5 = CETOP P05
5R = ISO 4401-05 (CETOP R05)
7 = ISO 4401-07 (CETOP 07)
8 = ISO 4401-08 (CETOP 08)
10 = ISO 4401-10 (CETOP 10)
11 = ISO 4401-10 with oversize ports
Spool type
C = closed centers
A = open centers
C = closed centers
A = open centers
Spool nominal flow rate
80 = 80 l/min
80/40 = 80 (P-A) /40 (B-T) l/min
80 = 80 l/min
80/40 = 80 (P-A) /40 (B-T) l/min
Configurations for single solenoid version
SA = 1 solenoid for cross configuration
SB = 1 solenoid for parallel configuration
SA = 1 solenoid for cross configuration
SB = 1 solenoid for parallel configuration
Series No.
20
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
Piloting
I = internal
E = external
Z = internal piloting with 30 bar fixed adjustment pressure reducing valve
I = internal
E = external
Z = internal piloting with 30 bar fixed adjustment pressure reducing valve
Drainage
I = internal
E = external
I = internal
E = external
High resistance to corrosion
W = coil zinc‐nickel coated
W = coil zinc‐nickel coated
Power supply
D12 = Nominal solenoid voltage 12V DC
D24 = Nominal solenoid voltage 24V DC
D12 = Nominal solenoid voltage 12V DC
D24 = Nominal solenoid voltage 24V DC
Coil electrical connection
K1=plug for connector type DIN 43650
K7=plug for connector type DEUTSCH DT04-2P male
K1=plug for connector type DIN 43650
K7=plug for connector type DEUTSCH DT04-2P male
Manual override
CM = manual override
CS = screw manual override
CK = knob manual override
CM = manual override
CS = screw manual override
CK = knob manual override
Surface treatment
W7 = zinc‐nickel, galvanic
W7 = zinc‐nickel, galvanic
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성