카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DSP10-S1/21N-II/D12K1
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
41 440 DSP1* Directional Valves Pilot Operated, Solenoid or Hydraulic Actuated – subplate
Powered by
CAD모델 선택
{duplomatic/04_solenoid_operated_valves/41440/dsp10_asmtab.prj},{NB=DSP10-S1/21N-II/D12K1},{IDNR=},{DS=DSP10},{DN=10},{ST=S1},{GU=N},{P=I},{DR=I},{CO=},{DC=D12},{MO=},{ES=D},{PPATH=dsp10_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
DSP1* - Directional Valves Pilot Operated, Solenoid or Hydraulic Actuated – subplate
Bill of material
DSP10-S1/21N-II/D12K1
Distributor
DSP = Solenoid-operated directional valve
DSC = Hydraulic operated directional valve through X and Y lines
DSP = Solenoid-operated directional valve
DSC = Hydraulic operated directional valve through X and Y lines
Nominal size
10 = ISO 4401-10 (CETOP 10)
11 = ISO 4401-10 with oversize ports
10 = ISO 4401-10 (CETOP 10)
11 = ISO 4401-10 with oversize ports
Spool type
S1
S2
S3
S4
RK
RK02
SA1
SA2
SA3
SA4
TA
TA02
SB1
SB2
SB3
SB4
TB
TB02
S1
S2
S3
S4
RK
RK02
SA1
SA2
SA3
SA4
TA
TA02
SB1
SB2
SB3
SB4
TB
TB02
Series
21
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
Piloting
I = internal piloting
E = external piloting
Z = internal piloting with 30 bar fixes adjustment pressure reducing valve
I = internal piloting
E = external piloting
Z = internal piloting with 30 bar fixes adjustment pressure reducing valve
Drainage
I = internal drainage
E = external drainage
I = internal drainage
E = external drainage
Controls
C = Main spool stroke control
D = Main spool switching speed control
P15 = Subplate placed under solenoid valve with restrictor of Ø1.5 on port P
C = Main spool stroke control
D = Main spool switching speed control
P15 = Subplate placed under solenoid valve with restrictor of Ø1.5 on port P
Power supply
D12 = 12 V DC
D24 = 24 V DC
D48 = 48 V DC
D110 = 110 V DC
D220 = 220 V DC
D00 = valve without coils in direct current
A24 = 24 V - 50 Hz
A48 = 48 V - 50 Hz
A110 = 110 V - 50 Hz / 120 V - 60 Hz
A230 = 230 V - 50 Hz / 240 V - 60 Hz
A00 = valve without coils in alternating current
F110 = 110 V - 60 Hz
F220 = 220 V - 60 Hz
D12 = 12 V DC
D24 = 24 V DC
D48 = 48 V DC
D110 = 110 V DC
D220 = 220 V DC
D00 = valve without coils in direct current
A24 = 24 V - 50 Hz
A48 = 48 V - 50 Hz
A110 = 110 V - 50 Hz / 120 V - 60 Hz
A230 = 230 V - 50 Hz / 240 V - 60 Hz
A00 = valve without coils in alternating current
F110 = 110 V - 60 Hz
F220 = 220 V - 60 Hz
Coil electrical connection
K1
Manual override
CM = manual override
CM = manual override
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성