??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Festo
Description
DSNU-S (m) - Round cylinder, Modular system
Bill of material
8112006 DSNU-S-25-1-P-MX
Part number
Type
Piston diameter
mm
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
Cushioning
Position detection
Special material properties
Cylinder cap
K2 Extended piston rod thread
mm
Enter value for K2
K2 Extended piston rod thread
mm
cm
inch
ft
K6 - Reduced external piston rod thread
Piston rod thread
K8 - Piston rod extended front
mm
Enter value for K8
K8 - Piston rod extended front
mm
cm
inch
ft
AM
mm
AF
mm
max.
mm
max.
mm
max.
mm
B
mm
Thread
BF
mm
B2
mm
EW
mm
D
mm
D1
mm
D2
mm
D4
mm
Thread
CD
mm
G
mm
G1
mm
L3
mm
L4
mm
L5
mm
Thread
Thread
KV
mm
KW
mm
L2
mm
MM
mm
PL
mm
PL1
mm
SW
mm
VD
1.5 mm
WF
mm
XC
mm
ZJ
mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models