??
Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
Festo
Description
DSNU-F1A - Standard cylinder, Modular system
Bill of material
8149445 DSNU-16-10-P-A-F1A
Part number
Type
Piston diameter
mm
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
Cushioning
Position detection
A
Special material properties
F1A
Cylinder cap
Type of piston rod
K2 Piston rod with extended thread
mm
Enter value for K2A
K2 Piston rod with extended thread
mm
cm
inch
ft
K6 - Reduced external piston rod thread
mm
Enter value for K6
K6 - Reduced external piston rod thread
mm
cm
inch
ft
Piston rod thread
K5 - Special thread
K8 - Piston rod extended front
mm
Enter value for K8
K8 - Piston rod extended front
mm
cm
inch
ft
A1
mm
A2
mm
A3
mm
AM
mm
Thread
B7
mm
CD
mm
D
mm
D1
mm
D2
mm
D3
mm
D5
mm
D6
mm
D7
mm
E
mm
Thread
EW
mm
H1
mm
Thread
Thread
KV
mm
KW
mm
KV2
mm
KW2
mm
L
mm
LK
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L12
mm
L13
mm
SW
mm
T
mm
WH
mm
X
mm
XC
mm
Weight
kg
Previews
3D
Размер
2D
Сваляне на CAD модели