??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
CODIPRO
Description
DSH+C - Double swivel hook with centring, High tensile, Class > 8
Bill of material
codipro_DSH+C M18_0
Reference
DSH+C M18
u
ROT
°
Working load limit
2 t
u
Safety factor
5
Diameter
M18 (x2.5)
u
Centring diameter
30
u
mm
Centring thickness
3 mm
L1
27
u
mm
Tightening torque
70 N.m
u
XX
28
u
mm
S1
8
u
S2
20
u
mm
A
45
u
mm
B
76
u
mm
C
45
u
mm
D
58
u
mm
E
46
u
mm
F
29
u
mm
G
79
u
mm
Weight
2.00
u
kg
INFO
Information
INFO
Previews
3D
Dimension
2D
Download CAD models