??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
DSC-W_BPZ:500-696873
Bill of material
BPZ:500-696873
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Typ (ASN)
500-696873
Width
4.6 Inch
Depth
1.4 Inch
Height
4.5 Inch
Mass (net)
0.600 lbs.
Datanorm
BPZ:500-696873
Description text
Dual Sync Control Module White
Unit of measure
PCE PCS
Manufacturer Web Address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIM classcode
EC000195
ETIM classname
Optisches/Akustisches Signalgerät
IfcAsExport
IfcAudioVisualAppliance.USERDEFINED
Omniclass number
23-29 31 19
Omniclass title
Combination Audible and Visible Fire Notification Devices
Uniclass code
Pr_75_75_30_30
Wide
5 mm
Depth
1 mm
Height
4 mm
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models