??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Festo
Description
DSBC (m) - Standard cylinder, Modular system
Bill of material
1463770 DSBC-50-1-PA-N3
Part number
Type
DSBC
Piston diameter
mm
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
Protection against rotation
Running characteristics
Clamping unit
End position locking
Type of piston rod
Type of piston rod thread
Profile type
Cushioning
Standard
Corrosion protection
Temperature range
Particle protection
Wiper material
EU certification (ATEX)
E Piston rod extension
mm
Enter value for EK
E Piston rod extension
mm
cm
inch
ft
L Piston rod thread extension
mm
Enter value for EG
L Piston rod thread extension
mm
cm
inch
ft
A
mm
A1
0 mm
A2
0 mm
A3
0 mm
B
mm
BG
mm
E
mm
EB
mm
Thread
G
mm
H1
mm
U1
mm
U2
mm
Thread
L2
mm
L3
mm
L4
mm
L5
mm
L7
mm
L8
mm
MM
mm
B1
mm
PL
mm
Thread
TG
mm
VA
mm
VD
mm
WH
mm
ZJ
mm
ZM
mm
ZW
mm
Width across flats
mm
Width across flats
mm
Width across flats
mm
AM
mm
AF
mm
D1
mm
D2
mm
D3
mm
D4
Thread
T1
mm
T2
mm
W2
mm
W3
mm
Weight
kg
Previews
3D
Dimension
2D
Download CAD models