카탈로그: Duplomatic
생성됨: 25.11.2011
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DS5-S1/14N-D12K1
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
41 310 DS5 Solenoid operated directional control valve - subplate mounting - ISO 4401-05 (CETOP 05)
Powered by
CAD모델 선택
{duplomatic/04_solenoid_operated_valves/41310/ds5_asmtab.prj},{NB=DS5-S1/14N-D12K1},{IDNR=},{TIPO=DS5},{OP=},{CG=},{ST=S1},{GU=N},{DC=D12},{K=K1},{MO=},{W=},{PPATH=ds5_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Duplomatic
Description
DS5 - Solenoid operated directional control valve - subplate mounting - ISO 4401-05 (CETOP 05)
Bill of material
DS5-S1/14N-D12K1
Type
DS5
Options
Y = port for subplate external drain
Y = port for subplate external drain
Soft-shifting
S = adjustable soft-shifting device
F = soft-shifting
S = adjustable soft-shifting device
F = soft-shifting
Spool type
S1
S2
S3
S4
S5
S6
S7
S8
S9
S10
S11
S12
S17
S18
S19
S20
S21
S22
S23
RK
RK02
RK1
1RK
SA1
SA2
SA3
SA4
TA
TA02
TA23
SB1
SB2
SB3
SB4
TB
TB02
TB23
S1
S2
S3
S4
S5
S6
S7
S8
S9
S10
S11
S12
S17
S18
S19
S20
S21
S22
S23
RK
RK02
RK1
1RK
SA1
SA2
SA3
SA4
TA
TA02
TA23
SB1
SB2
SB3
SB4
TB
TB02
TB23
Series No.
14
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
Power supply
D12 = 12 V DC
D24 = 24 V DC
D26 = 26.4 V
D110 = 110 V DC
D220 = 220 V DC
D00 = DC valve without coils
A24 = 24 V - 50 Hz
A48 = 48 V - 50 Hz
A110 = 110 V - 50 Hz / 120 V - 60 Hz
A230 = 230 V - 50 Hz / 240 V - 60 Hz
F110 = 110 V - 60 Hz
F220 = 220 V - 60 Hz
A00 = AC valve without coils
D12 = 12 V DC
D24 = 24 V DC
D26 = 26.4 V
D110 = 110 V DC
D220 = 220 V DC
D00 = DC valve without coils
A24 = 24 V - 50 Hz
A48 = 48 V - 50 Hz
A110 = 110 V - 50 Hz / 120 V - 60 Hz
A230 = 230 V - 50 Hz / 240 V - 60 Hz
F110 = 110 V - 60 Hz
F220 = 220 V - 60 Hz
A00 = AC valve without coils
Coil electrical connection
K1 = plug for connector type DIN 43650
K7 = plug DEUTSCH DT04-2P for male connector type DEUTSCH DT06-2S
K1 = plug for connector type DIN 43650
K7 = plug DEUTSCH DT04-2P for male connector type DEUTSCH DT06-2S
Manual override
CM = manual override
CK = knob manual override
CK2 = push and twist
CM = manual override
CK = knob manual override
CK2 = push and twist
Surface treatment
W7 = zinc-nickel, galvanic
W7 = zinc-nickel, galvanic
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성