??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ds2660_9erg - Bel Power Solutions
Bill of material
DS2660-9ERG
Part Number
DS2660-9ERG
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 24/24VDC, 2/2A, Input 44-220VDC, Inrush Current Limitation, Output Voltage Control Input, RoHS Compliant
Power
96 W
Voltage Input
44-220 VDC
Output Voltage
24/24 VDC
Output Current
2.vlj A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Pobierz modele CAD