??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ds1601_9erg - Bel Power Solutions
Bill of material
DS1601-9ERG
Part Number
DS1601-9ERG
Description
DC-DC Rugged Melcher™ Cassette, Power 101W, Output 24VDC, 4.2A, Input 44-220VDC, Inrush Current Limitation, Output Voltage Control Input, RoHS Compliant
Power
101 W
Voltage Input
44-220 VDC
Output Voltage
24 VDC
Output Current
4,2 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Descarga de modelos CAD