??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ds1301_7r - Bel Power Solutions
Bill of material
DS1301-7R
Part Number
DS1301-7R
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 12VDC, 8A, Input 44-220VDC, Inrush Current Limitation
Power
96 W
Voltage Input
44-220 VDC
Output Voltage
12 VDC
Output Current
8 A
Operating Temperature
-25 to 71 °C
Previews
3D
2D
Download CAD models