??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ds1001_9erg - Bel Power Solutions
Bill of material
DS1001-9ERG
Part Number
DS1001-9ERG
Description
DC-DC Rugged Melcher™ Cassette, Power 82W, Output 5.1VDC, 16A, Input 44-220VDC, Inrush Current Limitation, Output Voltage Control Input, RoHS Compliant
Power
82 W
Voltage Input
44-220 VDC
Output Voltage
5,1 VDC
Output Current
16 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Stáhnout CAD model