??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® ZLW-1660-02 - Belt Drive
Bill of material
ZLW-1660-02-S-100-L-100
Part no.
ZLW-1660-02-S-100-L-100
Info PDF
INFO
Series
Standard
Drive shaft
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
Length
mm
Enter value for X1
Length
mm
cm
inch
ft
Length
mm
Enter value for X
Length
mm
cm
inch
ft
Width
104 mm
Length
mm
Height
72 mm
Width
86 mm
Length
82 mm
Length
252 mm
Width
40 mm
Height
1 mm
Length
52 mm
Thread
M6
Height
22 mm
Height
22.5 mm
Length
27 mm
Width
20 mm
Diameter
10 mm
Width
60 mm
Width
78 mm
Length
40 mm
Diameter
6.4 mm
Height
5.2 mm
Height
9.5 mm
Width
4.3 mm
Height
15.5 mm
Width
36 mm
Height
26.5 mm
Diameter
5.0 mm
Previews
3D
Dimension
2D
Download CAD models