??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® ZLW-1080-02 - Zahnriemenachse
Bill of material
ZLW-1080-02-S-100-L-100
Part no.
ZLW-1080-02-S-100-L-100
Info PDF
INFO
Drive shaft
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
Length
mm
Enter value for X1
Length
mm
cm
inch
ft
Length
mm
Enter value for X
Length
mm
cm
inch
ft
Length
mm
Height
45 mm
Width
94 mm
Length
87 mm
Length
204 mm
Width
74 mm
Height
1 mm
Length
52 mm
Thread
M6
Height
22 mm
Height
22.5 mm
Length
27 mm
Length
20 mm
Diameter
10 mm
Width
94 mm
Length
111.2 mm
Length
40 mm
Diameter
6.4 mm
Width
5.2 mm
Width
9.5 mm
Height
4.3 mm
Height
15.5 mm
Previews
3D
Dimension
2D
Download CAD models