??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® ZAW - Extension Arm Drive
Bill of material
ZAW-1040-02-S-150-L-100
Part no.
ZAW-1040-02-S-150-L-100
Info PDF
INFO
Drive shaft
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
Maximum stroke length
750 mm
Width
74 mm
Height
91 mm
Length
342 mm
Length
150 mm
Height
74 mm
Diameter
10 mm
Length
20 mm
Length
75 mm
Width
60 mm
Length
36 mm
Thread
M6
Thread
M8
Height
44 mm
Length
52 mm
Height
2 mm
Height
5 mm
Length
40 mm
Length
20 mm
Thread
M6
Height
26 mm
Width
62 mm
Height
44 mm
Length
15 mm
Thread
M8
Length
11 mm
Length
6.6 mm
Length
8 mm
Height
75 mm
Previews
3D
Dimension
2D
Download CAD models