目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
TK-04-12-1, 35
igus
DryLin®
T - Linear-Gleitführung
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/t_linear_gleitfuehrung/tk_04_asmtab.prj},{NB=TK-04-12-1, 35 (,,0,0)},{ARTNR1=TK-04-12},{INFO=INFO},{MB=},{ANZ=1},{L=35},{LG=},{LR=},{PL=0},{PL2=0},{LMAX=2000},{A=12},{C4=25},{C5MIN=5},{C5MAX=17.0},{C6MIN=5},{C6MAX=17.0},{H=8.6},{H1=5.9},{K1=M3},{B=13.0},{LY=856},{LZ=574},{WBY=132},{WBZ=120},{HH=13},{AA=27},{C=34},{A1=7.5},{A2=20},{C1=22},{C2=15},{H1H=2.2},{H5=9.5},{K2=M3},{ANZM=50.00},{K3=M2 (M3)},{DIFF=34.000},{GEW1=0.200},{GEW2=0.034},{VERS=2.000},{CAR2=34.000},{PPATH=assemblies/tk_04_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
igus
Description
DryLin® TK-04 - Miniature | mm
Bill of material
TK-04-12-1, 35
Part no.
TK-04-12-1, 35
TK-04-12-1, 35
Info PDF
INFO
Weight
0.041
0.041
kg
Mounting holes
with mounting holes
without mounting holes
with mounting holes
without mounting holes
Number of carriages
1.000
2.000
1.000
2.000
Rail length
mm
Enter value for L
Rail length
mm
cm
inch
ft
確定
Floating bearing
without
with
without
with
Floating bearing direction
-
-
Position carriage
mm
Enter value for PL
Position carriage
mm
cm
inch
ft
確定
Position carriage 2
0.000
0.000
mm
Length max.
2000
2000
mm
Length
12
12
mm
Length
25
25
mm
Length min.
5
5
mm
Length max.
17.0
17.0
mm
Length
5.0
5.0
mm
Length min.
5
5
mm
Length max.
17.0
17.0
mm
Length
5.0
5.0
mm
Height
8.6
8.6
mm
Height
5.9
5.9
mm
for Screw DIN 912
M3
M3
Length
13.0
13.0
mm
LY
856
856
mm^4
LZ
574
574
mm^4
WBY
132
132
mm^3
WBZ
120
120
mm^3
Height
13
13
mm
Length
27
27
mm
Length
34
34
mm
Length
7.5
7.5
mm
Length
20
20
mm
Length
22
22
mm
Length
15
15
mm
Height
2.2
2.2
mm
Height
9.5
9.5
mm
Thread
M3
M3
Torque Max.
50.00
50.00
Nm
for Screw DIN 912
M2 (M3)
M2 (M3)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型