??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
igus
Description
DryLin® TK-02... - Heavy Duty | mm
Bill of material
TK-02-20-1, 100
Part no.
Info PDF
INFO
Weight
kg
Mounting holes
Number of carriages
Rail length
mm
Enter value for L
Rail length
mm
cm
inch
ft
Floating bearing
Floating bearing direction
Position carriage
mm
Enter value for PL
Position carriage
mm
cm
inch
ft
Position carriage 2
mm
Length max.
4000 mm
Length
mm
Length
mm
Length min.
20 mm
Length max.
mm
Length
20.0 mm
Length min.
20 mm
Length max.
mm
Length
20.0 mm
Height
mm
Height
mm
for Screw DIN 912
Length
mm
LY
mm^4
LZ
mm^4
WBY
mm^3
WBZ
mm^3
Height
mm
Height
mm
Length
mm
Length
mm
Length
mm
Length
mm
Height
mm
Thread
for Screw DIN 912
Previews
3D
Dimension
2D
Download CAD models