??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
igus
Description
DryLin® SLN - Low profile linear axis with motor
Bill of material
SLN-27-02-0008-100-11-L-S-000(M5x0,8,50,0)
Part no.
Info PDF
INFO
Spindelsteigung
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
Ausrichtung Motorzapfen
°
Maximum stroke length
250 mm
Weight
100 g
Additional weight (per 100mm)
40 g
Length
28 mm
Length
35 mm
Height
21.5 mm
Length
15 mm
Length
15 mm
Length
28 mm
Length
76 mm
Height
22 mm
Length
20.2 mm
Length
5 mm
Length
3.5 mm
Thread
M3
Thread
M5
Length
15 mm
Height
14 mm
Length
20.5 mm
HM
28.000 mm
AI
33 mm
LI
25 mm
I
83 mm
Max. static load-bearing capacity axial
10 N
Max. static load-bearing capacity radial
40 N
Max.
300
Max.
0.1
Previews
3D
Dimension
2D
Download CAD models