??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
DryLin® SHTP Mini - small and low-cost
Bill of material
SHTP-01-06-AWM-150
Part no.
SHTP-01-06-AWM-150
Info PDF
INFO
Weight
0.200 kg
Shaft material
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
Maximum stroke length
300 mm
Max. static load-bearing capacity axial
50 N
Max. static load-bearing capacity radial
200 N
Special Properties
Square carriage with four sym. connection bores
Width
45 mm
Length
45 mm
Height
19 mm
Height
18 mm
Width
38 mm
Width
36.5 mm
Length
36.5 mm
Length
67 mm
Width
25 mm
Height
1 mm
Length
11 mm
Length
8 mm
Diameter
4.2 mm
Diameter
5.1 mm
Diameter
6 mm
Thread
M8
Length
15 mm
Standard
M8
Height
9 mm
Previews
3D
Dimension
2D
Download CAD models