??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
igus
Description
DryLin® SHT-HTX - Hochtemperatur bis +180°
Bill of material
SHT-12-AWM-250-HTX
Part no.
Info PDF
INFO
Weight
kg
Shaft material
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Carriage position
mm
Enter value for SP
Carriage position
mm
cm
inch
ft
Maximum stroke length
mm
Width
mm
Length
mm
Height
mm
Width
mm
Width
mm
Length
mm
Length
mm
Width
mm
Height
2 mm
Length
mm
Diameter
mm
Diameter
mm
Thread
Height
mm
Diameter
mm
Diameter
mm
Thread
Height
mm
Diameter
mm
Thread
Length
mm
Standard
Height
mm
Previews
3D
Dimension
2D
Download CAD models